Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
CKWM 19-19-15/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and sensor cable Connection Cable
CKWM 19-19-15/S90
Order ID no. U-00653
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CSA, UL
Cable color
Yellow
Cable diameter (mm)
10.4
Cable length (m)
15
Cable quality
TPU
Connector A
Female, M23 x 1, Right Angle
Connector A - Number of pins
19
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Plug body
Plastic
Special features
Shielded
Voltage (V)
150
home
Turck-Shop
Products
Connectivity
Cordsets
CKWM 19-19-15/S90
Key Features
Cable length (m)
15
Cable quality
TPU
Connector A
Female, M23 x 1, Right Angle
In Stock
Price Group
K1
List Price
331,80 €
Item Total
331,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support