Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSC CBC5 572-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket, Thin
RSC CBC5 572-6M
Order ID no. U-00778
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.2
Cable length (m)
6
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
5
Connector B
Female, CBC5, Straight
Connector B - Number of Pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
Key Features
Cable length (m)
6
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Female, CBC5, Straight
In Stock
Price Group
D1
List Price
69,00 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSC CBC5 572-6M
Item Total
69,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support