Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
BKM 14-002-15 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPU jacket
BKM 14-002-15
Order ID no. U-01406
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
15
Cable quality
TPU
Connector A
Female, M16 x 0.75, Straight
Connector A - Number of pins
14
Coupling nut/screw material A
Brass
Current (A)
3
Design
Connection Cable
Special features
Shielded
Voltage (V)
30
home
Turck-Shop
Products
Connectivity
Cordsets
BKM 14-002-15
Key Features
Cable length (m)
15
Cable quality
TPU
Connector A
Female, M16 x 0.75, Straight
In Stock
Price Group
K1
List Price
246,70 €
Item Total
246,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support