Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
CKWM 19-19-1.5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable Connection Cable
CKWM 19-19-1.5
Order ID no. U-01711
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
1.5
Cable quality
PVC
Connector A
Female, M23 x 1, Right Angle
Connector A - Number of pins
19
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Plug body
Plastic
Special features
Shielded
Voltage (V)
150
Key Features
Cable length (m)
1.5
Cable quality
PVC
Connector A
Female, M23 x 1, Right Angle
In Stock
Price Group
K1
List Price
146,60 €
home
Turck-Shop
Products
Connectivity
Cordsets
CKWM 19-19-1.5
Item Total
146,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support