Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSCD RSCD 440-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Verbindungsleitung
RSCD RSCD 440-0.5M
Order ID no. U-04470
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, RoHS, UKCA, UL 1863
Cable color
Teal
Cable diameter (mm)
6.1
Cable length (m)
0.5
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, D-coded
Connector A - Number of pins
4
Connector B
Male, M12 x 1, Straight, D-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.205
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Voltage (V)
48
Key Features
Cable length (m)
0.5
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Male, M12 x 1, Straight, D-coded
In Stock
Price Group
D1
List Price
53,00 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSCD RSCD 440-0.5M
Item Total
53,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support