Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WSM 50-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable PVC Cable Jacket
WSM 50-10M
Order ID no. U-04623
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Yellow
Cable diameter (mm)
7.6
Cable length (m)
10
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Angled
Connector A - Number of pins
4+PE
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Plug body
Plastic
Voltage (V)
600
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Angled
In Stock
Price Group
K1
List Price
118,80 €
home
Turck-Shop
Products
Connectivity
Cordsets
WSM 50-10M
Item Total
118,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support