Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RS 4.41T-1 | TURCK - Your Global Automation Partner
Industrial Sensor Cable Anschluss Kabelsatz
RS 4.41T-1
Order ID no. U-05659
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Blue
Cable length (m)
1
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Voltage (V)
250
Key Features
Cable length (m)
1
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, A-coded
In Stock
Price Group
K1
List Price
24,70 €
home
Turck-Shop
Products
Connectivity
Cordsets
RS 4.41T-1
Item Total
24,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support