Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSM RSM 50-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensor Kabelsatz Extension Cable
RSM RSM 50-1M
Order ID no. U-05908
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Cable color
Yellow
Cable diameter (mm)
7.6
Cable length (m)
1
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector A - Number of pins
5
Connector B
Male, 7/8″-16 UN, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3+PE
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
9
Design
Extension Cable
Plug body
Plastic
Voltage (V)
600
Key Features
Cable length (m)
1
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Male, 7/8″-16 UN, Straight
In Stock
Price Group
K1
List Price
66,90 €
Item Total
66,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Connectivity
Cordsets
RSM RSM 50-1M
Contact Support