Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSC RKC 5725-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PUR Cable Jacket
RSC RKC 5725-3M
Order ID no. U-06187
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable color
Violet
Cable diameter (mm)
6.9
Cable length (m)
3
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
5
Connector B
Female, M12 x 1, Straight, A-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Special features
Halogen free cable, Shielded
Voltage (V)
250
Key Features
Cable length (m)
3
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
D1
List Price
65,80 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSC RKC 5725-3M
Item Total
65,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support