Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSCV RKCV 493-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems Connection Cable
RSCV RKCV 493-3M
Order ID no. U-06420
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable color
Yellow
Cable length (m)
3
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
4
Connector B
Female, M12 x 1, Straight, A-coded
Connector B - Material coupling nut/screw
Stainless Steel
Connector B - Number of Pins
4
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Extension Cable
Network protocol
FOUNDATION fieldbus
Plug body
Plastic
Product type
Premoulded cable
Special features
Shielded
Voltage (V)
300
Key Features
Cable length (m)
3
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
K3
List Price
71,50 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSCV RKCV 493-3M
Item Total
71,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support