Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RJ45S FKSDED 441-2.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Verbindungsleitung
RJ45S FKSDED 441-2.5M
Order ID no. U-07433
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, RoHS, UKCA, UL Listed
Cable color
Teal
Cable diameter (mm)
6.73
Cable length (m)
2.5
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector A - Number of pins
8
Connector B
Female, M12 x 1, Straight, D-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.21
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Overall shield
Braid, Foil
Plug body
Plastic
Receptacle housing material B
Brass
Special features
Shielded
Voltage (V)
42
Key Features
Cable length (m)
2.5
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector B
Female, M12 x 1, Straight, D-coded
In Stock
Price Group
D1
List Price
63,70 €
home
Turck-Shop
Products
Connectivity
Cordsets
RJ45S FKSDED 441-2.5M
Item Total
63,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support