Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RJ45 RJ45 440-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Verbindungsleitung
RJ45 RJ45 440-10M
Order ID no. U-07651
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, RoHS, UKCA, UL Listed
Cable color
Teal
Cable diameter (mm)
6.1
Cable length (m)
10
Cable quality
TPE
Connector A - Number of pins
4
Connector B - Number of Pins
8
Core cross-section (mm²)
0.205
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Voltage (V)
42
Key Features
Cable length (m)
10
Cable quality
TPE
In Stock
Price Group
D1
List Price
66,50 €
home
Turck-Shop
Products
Connectivity
Cordsets
RJ45 RJ45 440-10M
Item Total
66,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support