Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WK 4.5T-6-P7X2 | TURCK - Your Global Automation Partner
Industrial Sensor Cable Anschluss Kabelsatz
WK 4.5T-6-P7X2
Order ID no. U-08060
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
6
Cable quality
PVC
Connector A
Female, M12 x 1, Right Angle, A-coded
Connector A - Number of pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Special features
LED
Voltage (V)
30
Key Features
Cable length (m)
6
Cable quality
PVC
Connector A
Female, M12 x 1, Right Angle, A-coded
In Stock
Price Group
K1
List Price
58,50 €
home
Turck-Shop
Products
Connectivity
Cordsets
WK 4.5T-6-P7X2
Item Total
58,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support