Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RJ45S RJ45S 845-30M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable TPU jacket
RJ45S RJ45S 845-30M
Order ID no. U-09055
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE, RoHS
Cable color
Teal
Cable length (m)
30
Cable quality
TPU
Connector A
Male, RJ45, Straight
Connector A - Number of pins
8
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
8
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Special features
Halogen free cable, Shielded
Voltage (V)
42
Key Features
Cable length (m)
30
Cable quality
TPU
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
In Stock
Price Group
D1
List Price
716,00 €
home
Turck-Shop
Products
Connectivity
Cordsets
RJ45S RJ45S 845-30M
Item Total
716,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support