Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RK 4.4T-1.3/S101 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, TPE Connection Cable
RK 4.4T-1.3/S101
Order ID no. U-09086
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
1.3
Cable quality
TPE
Connector A - Number of pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
250
Key Features
Cable length (m)
1.3
Cable quality
TPE
In Stock
Price Group
K1
List Price
34,00 €
home
Turck-Shop
Products
Connectivity
Cordsets
RK 4.4T-1.3/S101
Item Total
34,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support