Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BSM BKM 34-198-2 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
BSM BKM 34-198-2
Order ID no. U-09374
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE
Cable color
Black
Cable length (m)
2
Cable quality
PVC
Connector A
Male, M16 x 0.75, Straight
Connector A - Number of pins
3
Connector B
Female, M16 x 0.75, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Coupling nut/screw material A
Brass
Current (A)
15
Design
Extension Cable
Voltage (V)
600
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Male, M16 x 0.75, Straight
Connector B
Female, M16 x 0.75, Straight
In Stock
Price Group
K1
List Price
115,80 €
home
Turck-Shop
Products
Connectivity
Cordsets
BSM BKM 34-198-2
Item Total
115,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support