Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSM 40 WKM 50-2M/BL67 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable, PVC Extension Cable
RSM 40 WKM 50-2M/BL67
Order ID no. U-10046
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
2
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector A - Number of pins
4
Connector B
Female, 7/8″-16 UN, Angled
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
9
Design
Extension Cable
Plug body
Plastic
Voltage (V)
600
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Angled
In Stock
Price Group
K1
List Price
64,70 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSM 40 WKM 50-2M/BL67
Item Total
64,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support