Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC 5711-1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket
RKC 5711-1.5M
Order ID no. U-10474
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
1.5
Cable quality
PVC
Core cross-section (mm²)
0.52
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of pins
5
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
Key Features
Cable length (m)
1.5
Cable quality
PVC
In Stock
Price Group
D1
List Price
40,00 €
home
Turck-Shop
Products
Connectivity
Cordsets
RKC 5711-1.5M
Item Total
40,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support