Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC 8T-15-RSC 8T/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
RKC 8T-15-RSC 8T/S101
Order ID no. U-11789
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
15
Cable quality
TPE
Connector A
Female, M12 x 1, Straight, A-coded
Connector A - Number of pins
8
Connector B
Male, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
8
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Special features
C-track, High Flex, Suitable for drag chain use
Key Features
Cable length (m)
15
Cable quality
TPE
Connector A
Female, M12 x 1, Straight, A-coded
Connector B
Male, M12 x 1, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
RKC 8T-15-RSC 8T/S101
In Stock
Price Group
K1
List Price
263,60 €
Item Total
263,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support