Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC 8T-2-RSC 8T/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
RKC 8T-2-RSC 8T/S101
Order ID no. U-11790
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
2
Cable quality
TPE
Connector A - Number of pins
8
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
8
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Special features
C-track, High Flex, Suitable for drag chain use
Key Features
Cable length (m)
2
home
Turck-Shop
Products
Connectivity
Cordsets
RKC 8T-2-RSC 8T/S101
Cable quality
TPE
In Stock
Price Group
K1
List Price
96,50 €
Item Total
96,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support