Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WRJ45ES 841-0.3M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable Anschluss Kabelsatz
WRJ45ES 841-0.3M
Order ID no. U-12369
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
7.7
Cable length (m)
0.3
Cable quality
TPE
Connector A
Male, RJ45, Right Angle
Connector A - Number of pins
8
Core cross-section (mm²)
0.21
Current (A)
2
Design
Connection Cable
Network protocol
Ethernet
Special features
Shielded
Voltage (V)
60
Key Features
Cable length (m)
0.3
Cable quality
TPE
Connector A
Male, RJ45, Right Angle
home
Turck-Shop
Products
Connectivity
Cordsets
WRJ45ES 841-0.3M
In Stock
Price Group
D1
List Price
29,70 €
Item Total
29,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support