Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKV 482BA-10M | TURCK - Your Global Automation Partner
Fieldbus cables for fieldbus systems Connection Cable
RKV 482BA-10M
Order ID no. U-31098
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable color
Blue
Cable length (m)
10
Cable quality
PVC
Connector A
Female, 7/8″-16 UN, Straight
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Current (A)
9
Design
Connection Cable
Network protocol
PROFIBUS-PA
Product type
Premoulded cable
Special features
Armor cable, Shielded
Voltage (V)
300
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Female, 7/8″-16 UN, Straight
In Stock
Price Group
K3
List Price
278,90 €
home
Turck-Shop
Products
Connectivity
Cordsets
RKV 482BA-10M
Item Total
278,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support