Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RJ45S RJ45S 423-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFINET Cordset Verbindungsleitung
RJ45S RJ45S 423-3M
Order ID no. U-45217
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, RoHS, UKCA
Cable color
Green
Cable diameter (mm)
7.87
Cable length (m)
3
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector A - Number of pins
8
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
8
Core cross-section (mm²)
0.34
Current (A)
1.5
Design
Extension Cable
Network protocol
PROFINET
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Voltage (V)
42
Key Features
Cable length (m)
3
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
In Stock
Price Group
D1
List Price
54,90 €
home
Turck-Shop
Products
Connectivity
Cordsets
RJ45S RJ45S 423-3M
Item Total
54,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support