Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSSD RJ45S 423-60M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFINET Kabelsatz Verbindungsleitung
RSSD RJ45S 423-60M
Order ID no. U-47170
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, FM Div.2, RoHS, UKCA, UL 1863
Cable color
Green
Cable diameter (mm)
7.87
Cable length (m)
60
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, D-coded
Connector A - Number of pins
4
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
8
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
PROFINET
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Voltage (V)
42
Key Features
Cable length (m)
60
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Male, RJ45, Straight
In Stock
Price Group
D1
List Price
526,00 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSSD RJ45S 423-60M
Item Total
526,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support