Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WK 4.4T-10-N7X2/S90 | TURCK - Your Global Automation Partner
Industrial Sensor Cable PUR cable jacket
WK 4.4T-10-N7X2/S90
Order ID no. U-67610
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
10
Cable quality
TPU
Connector A
Female, M12 x 1, Right Angle, A-coded
Connector A - Number of pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Special features
LED
Voltage (V)
30
Key Features
Cable length (m)
10
Cable quality
TPU
Connector A
Female, M12 x 1, Right Angle, A-coded
In Stock
Price Group
K1
List Price
98,00 €
home
Turck-Shop
Products
Connectivity
Cordsets
WK 4.4T-10-N7X2/S90
Item Total
98,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support