Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKSD 441-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Anschluss Kabelsatz
RKSD 441-2M
Order ID no. U-74622
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
6.7
Cable length (m)
2
Cable quality
TPE
Connector A
Female, M12 x 1, Straight, D-coded
Connector A - Number of pins
4
Core cross-section (mm²)
0.21
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
Ethernet
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
Key Features
Cable length (m)
2
Cable quality
TPE
home
Turck-Shop
Products
Connectivity
Cordsets
RKSD 441-2M
Connector A
Female, M12 x 1, Straight, D-coded
In Stock
Price Group
D1
List Price
45,80 €
Item Total
45,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support