Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSCD RJ45 440-0.9M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ethernet Kabelsatz Extension Cable
RSCD RJ45 440-0.9M
Order ID no. U-75258
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Teal
Cable diameter (mm)
6.1
Cable length (m)
0.9
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, D-coded
Connector A - Number of pins
4
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
4
Core cross-section (mm²)
0.205
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Voltage (V)
42
Key Features
home
Turck-Shop
Products
Connectivity
Cordsets
RSCD RJ45 440-0.9M
Cable length (m)
0.9
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Male, RJ45, Straight
In Stock
Price Group
D1
List Price
58,40 €
Item Total
58,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support