Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSD RKSD 423-4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFINET Cordset Connection Cable
RSSD RKSD 423-4M
Order ID no. U-79373
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CE, FM Div.2, RoHS
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
4
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, D-coded
Connector A - Number of pins
4
Connector B
Female, M12 x 1, Straight, D-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFINET
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
home
Turck-Shop
Products
Connectivity
Cordsets
RSSD RKSD 423-4M
Key Features
Cable length (m)
4
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Female, M12 x 1, Straight, D-coded
In Stock
Price Group
D1
List Price
89,40 €
Item Total
89,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support