Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKGC 3M-0.6-RS 4T/S3060 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
PKGC 3M-0.6-RS 4T/S3060
Order ID no. U-81853
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Cable color
Yellow
Cable length (m)
0.6
Cable quality
TPE
Connector A
Female, M8 x 1, Straight
Connector A - Number of pins
3
Connector B
Male, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Special features
Weldlife cable, Weld spatter resistant
Voltage (V)
125
Key Features
Cable length (m)
0.6
Cable quality
TPE
Connector A
Female, M8 x 1, Straight
Connector B
Male, M12 x 1, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
PKGC 3M-0.6-RS 4T/S3060
Item Total
44,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
44,80 €