Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RJ45S RJ45S 841-1.6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RJ45S RJ45S 841-1.6M
Order ID no. U-82010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, RoHS, UKCA, UL Listed
Cable color
Teal
Cable diameter (mm)
7.65
Cable length (m)
1.6
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector A - Number of pins
8
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
8
Core cross-section (mm²)
0.21
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Voltage (V)
42
Key Features
Cable length (m)
1.6
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
RJ45S RJ45S 841-1.6M
In Stock
Price Group
D1
List Price
48,10 €
Item Total
48,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support