Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WRJ45E FKFD 840-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
WRJ45E FKFD 840-0.5M
Order ID no. U-82413
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Teal
Cable length (m)
0.5
Cable quality
TPE
Connector A
Male, RJ45, Angled
Connector A - Number of pins
8
Connector B
Female Receptacle, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
8
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Receptacle housing material B
Brass
Voltage (V)
42
Key Features
home
Turck-Shop
Products
Connectivity
Cordsets
WRJ45E FKFD 840-0.5M
Cable length (m)
0.5
Cable quality
TPE
Connector A
Male, RJ45, Angled
Connector B
Female Receptacle, M12 x 1, Straight
In Stock
Price Group
D1
List Price
61,00 €
Item Total
61,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support