Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSSD RSSD 4410-45M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RSSD RSSD 4410-45M
Order ID no. U-84999
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
RoHS
Cable color
Teal
Cable length (m)
45
Cable quality
TPU
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Plug body
Plastic
Special features
Halogen free cable, Shielded
Voltage (V)
48
Key Features
Cable length (m)
45
Cable quality
TPU
In Stock
Price Group
D1
List Price
236,80 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSSD RSSD 4410-45M
Item Total
236,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support