Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
CKM 12-001-20 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPU jacket
CKM 12-001-20
Order ID no. U-85585
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
20
Cable quality
TPU
Connector A
Female, M23 x 1, Straight
Connector A - Number of pins
12
Coupling nut/screw material A
Brass
Current (A)
3
Design
Connection Cable
Special features
Shielded
Voltage (V)
300
Key Features
Cable length (m)
20
Cable quality
TPU
Connector A
Female, M23 x 1, Straight
In Stock
Price Group
K1
List Price
311,80 €
home
Turck-Shop
Products
Connectivity
Cordsets
CKM 12-001-20
Item Total
311,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support