Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSSD RSSD 4410-42M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RSSD RSSD 4410-42M
Order ID no. U-87084
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
RoHS
Cable color
Teal
Cable length (m)
42
Cable quality
TPU
Connector A
Male, M12 x 1, Straight, D-coded
Connector A - Number of pins
4
Connector B
Male, M12 x 1, Straight, D-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Plug body
Plastic
Special features
Halogen free cable, Shielded
Voltage (V)
48
Key Features
Cable length (m)
42
Cable quality
TPU
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Male, M12 x 1, Straight, D-coded
In Stock
Price Group
D1
List Price
228,10 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSSD RSSD 4410-42M
Item Total
228,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support