Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DT06-2S-2125-0.6M-WSC 4.2T/S1394 | TURCK - Your Global Automation Partner
Industrial Sensor Cable Verbindungsleitung Kabelsatz
DT06-2S-2125-0.6M-WSC 4.2T/S1394
Order ID no. U-89747
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE
Cable color
Black
Cable length (m)
0.6
Cable quality
TPE
Connector A
Female, Deutsch DT, Straight
Connector A - Number of pins
2
Connector B
Male, M12 x 1, Right angle
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Current (A)
4
Design
Extension Cable
Key Features
Cable length (m)
0.6
Cable quality
TPE
Connector A
Female, Deutsch DT, Straight
Connector B
Male, M12 x 1, Right angle
In Stock
Price Group
K1
List Price
30,20 €
home
Turck-Shop
Products
Connectivity
Cordsets
DT06-2S-2125-0.6M-WSC 4.2T/S1394
Item Total
30,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support