Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
CKM 19-19-0.3/S101 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable TPE cable jacket
CKM 19-19-0.3/S101
Order ID no. U-89835
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable diameter (mm)
11.2
Cable length (m)
0.3
Cable quality
TPE
Connector A
Female, M23 x 1, Straight
Connector A - Number of pins
19
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Plug body
Plastic
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
150
Key Features
Cable length (m)
0.3
Cable quality
TPE
Connector A
Female, M23 x 1, Straight
In Stock
Price Group
K1
List Price
189,30 €
home
Turck-Shop
Products
Connectivity
Cordsets
CKM 19-19-0.3/S101
Item Total
189,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support