Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CSSM 19-19-25/S90 | TURCK - Your Global Automation Partner
Industrial Sensor Cable PUR cable jacket
CSSM 19-19-25/S90
Order ID no. U-93329
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
25
Cable quality
TPU
Connector A
Male, M23 x 1, Straight
Connector A - Number of pins
19
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Special features
Shielded
Voltage (V)
150
Key Features
Cable length (m)
25
Cable quality
TPU
Connector A
Male, M23 x 1, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
CSSM 19-19-25/S90
In Stock
Price Group
K1
List Price
523,00 €
Item Total
523,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support