Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSSX-RSSD860-10M/S3294 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
RSSX-RSSD860-10M/S3294
Order ID no. U-94013
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE, CSA C22.2 No. 233-09, RoHS, UKCA, UL 1863
Connector A - Number of pins
8
Coupling nut/screw material A
Brass
Current (A)
0.5
Network protocol
Ethernet
Plug body
Plastic
Voltage (V)
48
In Stock
Price Group
K1
List Price
133,00 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSSX-RSSD860-10M/S3294
Item Total
133,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support