Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKCV 493O-10M | TURCK - Your Global Automation Partner
Fieldbus cables for fieldbus systems According to IEC61158-2
WKCV 493O-10M
Order ID no. U-94195
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable color
Orange
Cable length (m)
10
Cable quality
PVC
Connector A
Female, M12 x 1, Right Angle, A-coded
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Special features
Shielded
Voltage (V)
300
home
Turck-Shop
Products
Connectivity
Cordsets
WKCV 493O-10M
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Female, M12 x 1, Right Angle, A-coded
In Stock
Price Group
K3
List Price
97,50 €
Item Total
97,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support