Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BSWM 19-996-10/S90 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, TPU Connection Cable
BSWM 19-996-10/S90
Order ID no. U-94502
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
10
Cable quality
TPU
Connector A
Male, M16 x 0.75, Right Angle
Connector A - Number of pins
19
Coupling nut/screw material A
Brass
Current (A)
3
Design
Connection Cable
Special features
Shielded
Voltage (V)
30
Key Features
Cable length (m)
10
Cable quality
TPU
Connector A
Male, M16 x 0.75, Right Angle
In Stock
Price Group
K1
List Price
210,40 €
home
Turck-Shop
Products
Connectivity
Cordsets
BSWM 19-996-10/S90
Item Total
210,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support