Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D9S/T 455-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PVC Cable Jacket
D9S/T 455-10M
Order ID no. U0048-310
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
8.5
Cable length (m)
10
Cable quality
PVC
Connector B
Male, D-Sub, Angled
Connector B - Number of Pins
9
Core cross-section (mm²)
0.34
Current (A)
4
Network protocol
PROFIBUS-DP
Voltage (V)
250
Key Features
Cable length (m)
10
Cable quality
PVC
Connector B
Male, D-Sub, Angled
In Stock
Price Group
D1
List Price
195,50 €
home
Turck-Shop
Products
Connectivity
Cordsets
D9S/T 455-10M
Item Total
195,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support