Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PSG 3-5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Connection Cable
PSG 3-5
Order ID no. U0091-01
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
4.39
Cable length (m)
5
Cable quality
PVC
Connector A
Male, Ø 8 mm, Straight
Connector A - Number of pins
3
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
125
Key Features
Cable length (m)
5
Cable quality
PVC
Connector A
Male, Ø 8 mm, Straight
In Stock
Price Group
K1
List Price
26,30 €
home
Turck-Shop
Products
Connectivity
Cordsets
PSG 3-5
Item Total
26,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support