Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKM 572-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket, Thin
RKM 572-0.3M
Order ID no. U0133-2
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.2
Cable length (m)
0.3
Cable quality
PVC
Connector A
Female, 7/8″-16 UN, Straight
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
7
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Special features
Shielded
Voltage (V)
300
Key Features
Cable length (m)
0.3
Cable quality
PVC
Connector A
Female, 7/8″-16 UN, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
RKM 572-0.3M
In Stock
Price Group
D1
List Price
33,60 €
Item Total
33,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support