Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSC RKC 572-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Busleitung für CAN (DeviceNet, CANopen) Verbindungsleitung
RSC RKC 572-5M
Order ID no. U0326
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Cable color
Gray
Cable diameter (mm)
7.24
Cable length (m)
5
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
5
Connector B
Female, M12 x 1, Straight, A-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Overall shield
Drain, Foil
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
Key Features
Cable length (m)
5
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
D1
List Price
63,60 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSC RKC 572-5M
Item Total
63,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support