Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PKG 4M-0.5-RS 4.4T | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Extension Cable
PKG 4M-0.5-RS 4.4T
Order ID no. U0881-61
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
4.39
Cable length (m)
0.5
Cable quality
PVC
Connector A
Female, M8 x 1, Straight
Connector A - Number of pins
4
Connector B
Male, M12 x 1, Straight, A-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Plug body
Plastic
Special features
High Flex/C-track cable
Voltage (V)
125
Key Features
Cable length (m)
0.5
Cable quality
PVC
Connector A
Female, M8 x 1, Straight
Connector B
Male, M12 x 1, Straight, A-coded
In Stock
Price Group
K1
List Price
42,00 €
home
Turck-Shop
Products
Connectivity
Cordsets
PKG 4M-0.5-RS 4.4T
Item Total
42,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support