Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
CSM CKM 12-12-1/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
CSM CKM 12-12-1/S101
Order ID no. U0908-73
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
1
Cable quality
TPE
Connector A
Male, M23 x 1, Straight
Connector A - Number of pins
12
Connector B
Female, M23 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
12
Coupling nut/screw material A
Brass
Current (A)
6
Design
Extension Cable
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
300
Key Features
Cable length (m)
1
Cable quality
TPE
Connector A
Male, M23 x 1, Straight
Connector B
Female, M23 x 1, Straight
In Stock
Price Group
K1
List Price
202,40 €
home
Turck-Shop
Products
Connectivity
Cordsets
CSM CKM 12-12-1/S101
Item Total
202,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support