Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PKW 4M-5-PSW 4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Extension Cable
PKW 4M-5-PSW 4M
Order ID no. U0934-58
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
4.39
Cable length (m)
5
Cable quality
PVC
Connector A
Female, M8 x 1, Right Angle
Connector A - Number of pins
4
Connector B
Male, M8 x 1, Right angle
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Plug body
Plastic
Special features
High Flex/C-track cable
Voltage (V)
125
Key Features
Cable length (m)
5
Cable quality
PVC
Connector A
Female, M8 x 1, Right Angle
Connector B
Male, M8 x 1, Right angle
In Stock
Price Group
K1
List Price
46,30 €
home
Turck-Shop
Products
Connectivity
Cordsets
PKW 4M-5-PSW 4M
Item Total
46,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support