Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WAKW 4.5T-0.3-WWASW 4.5T/S101 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, TPE Extension Cable
WAKW 4.5T-0.3-WWASW 4.5T/S101
Order ID no. U0962-83
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
0.3
Cable quality
TPE
Connector A
Female, M12 x 1, Straight, B-coded
Connector A - Number of pins
5
Connector B
Male, M12 x 1, Right angle, B-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
250
Key Features
Cable length (m)
0.3
Cable quality
TPE
Connector A
Female, M12 x 1, Straight, B-coded
Connector B
Male, M12 x 1, Right angle, B-coded
In Stock
Price Group
K1
List Price
54,70 €
home
Turck-Shop
Products
Connectivity
Cordsets
WAKW 4.5T-0.3-WWASW 4.5T/S101
Item Total
54,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support