Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BSM BKM 12-999-8/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
BSM BKM 12-999-8/S101
Order ID no. U0967-10
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
8
Cable quality
TPE
Connector A
Male, M16 x 0.75, Straight
Connector A - Number of pins
12
Connector B
Female, M16 x 0.75, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
12
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
125
Key Features
Cable length (m)
8
Cable quality
TPE
Connector A
Male, M16 x 0.75, Straight
Connector B
Female, M16 x 0.75, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
BSM BKM 12-999-8/S101
In Stock
Price Group
K1
List Price
232,70 €
Item Total
232,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support