Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BSM BKM 14-954-2/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
BSM BKM 14-954-2/S101
Order ID no. U0970-20
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Cable color
Black
Cable length (m)
2
Cable quality
TPE
Connector A
Male, M16 x 0.75, Straight
Connector A - Number of pins
14
Connector B
Female, M16 x 0.75, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
14
Coupling nut/screw material A
Brass
Current (A)
3
Design
Extension Cable
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
30
Key Features
Cable length (m)
2
Cable quality
TPE
Connector A
Male, M16 x 0.75, Straight
Connector B
Female, M16 x 0.75, Straight
In Stock
Price Group
K1
List Price
183,30 €
home
Turck-Shop
Products
Connectivity
Cordsets
BSM BKM 14-954-2/S101
Item Total
183,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support